Cam switch - changeover switch with off - PR 63 - 3P - 63 A - box 135x170 mm
LEGRAND
Cam switch - changeover switch with off - PR 63 - 3P - 63 A - box 135x170 mm
REF. 027752
EAN.
3245060277529
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of switch | Level switch |
---|---|
Number of poles | 3 |
Max. rated operation voltage Ue AC | 690 V |
Rated permanent current Iu | 63 A |
Number of switch positions | 3 |
With zero (off) position | Yes |
With retraction in 0-position | No |
Device construction | Surface mounted device |
---|---|
Suitable for floor mounting | Yes |
Suitable for front mounting | No |
Complete device in housing | Yes |
Type of control element | Toggle |
Front shield size | 72x72 mm |
Degree of protection (IP), front side | IP55 |
Documentation
3 documents
Agreement
UL recogn-280206-E57817
(0.18 Mo)
Agreement
CSA-1725160
(0.1 Mo)
Agreement
OC / CB-FR60026094A
(0.33 Mo)
SELECT AN ACTION