Cassette for flat panels to be equipped with connectors category 5e/6/6A/8
LCS³
LEGRAND
Cassette for flat panels to be equipped with connectors category 5e/6/6A/8
REF. 033755
EAN.
3414970870407
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Accessory | Yes |
Spare part | No |
Width | 110.6 mm |
Height | 43.7 mm |
Depth | 327.4 mm |
Operating / setting temperature | -10-60 °C |
---|---|
Storage temperature | -10-60 °C |
Colour | Black |
Halogen free | Yes |
Mounting method | Other |