![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/17-45/LG-033766-WEB-R.jpg?itok=MkjXBaWd)
Cassette with shutters for flat patch panel to be equipped with connectors.
LCS3
Legrand
Cassette with shutters for flat patch panel to be equipped with connectors.
REF. 33766
EAN.
3414971885721
2 360,40
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Accessory | No |
Spare part | No |
Width | 110.6 mm |
Height | 43.7 mm |
Depth | 327.4 mm |
Operating / setting temperature | -10-60 °C |
---|---|
Storage temperature | -10-60 °C |
Colour | Black |
Halogen free | Yes |
Mounting method | Other |