Changeover switch CX³ double two-way with centre point - 250V~ - 32A - 2 modules
CX³
LEGRAND
Changeover switch CX³ double two-way with centre point - 250V~ - 32A - 2 modules
REF. 412903
EAN.
3414970531490
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Switching function | Two-way switch |
---|---|
Number of contacts as normally open contact | 0 |
Number of contacts as normally closed contact | 0 |
Number of contacts as change-over contact | 2 |
Number of poles | 4 |
Rated current | 32 A |
Rated voltage | 400 V |
Min. rated voltage | 380 V |
Short-circuit breaking capacity (Icw) | 0.384 kA |
Voltage type | AC |
With complemantary luminous signal | No |
Colour calotte | Other |
Lamp type | Other |
Lamp socket | Other |
Width in number of modular spacings | 2 |
---|---|
Built-in depth | 44 mm |
Degree of protection (IP) | IP20 |
Width | 35.6 mm |
Height | 94 mm |
Depth | 76 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
Connection type | Screwed terminal |
Terminals capacity | 1.5-6 mm² |
Label space/information surface | Yes |
Mounting method | DIN rail |
Documentation
3 documents
Agreement
NF-NF012_3026
(0.93 Mo)
Agreement
OC / CB-FR_712329
(0.65 Mo)
Agreement
VDE-40021636
(0.57 Mo)
SELECT AN ACTION