Skip to main content
Logo print

Closing coils DMX³ 1600 - 415 - 440 V~

LEGRAND

Closing coils DMX³ 1600 - 415 - 440 V~

REF. 028130 EAN. 3414970766991
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated control supply voltage AC 50 Hz 415-440 V
Rated control supply voltage AC 60 Hz 415-440 V
Voltage type for actuating AC
Built as switching-on coil Yes
Built as switch-off coil No