Closing coils DMX³ 2500 and 4000 - 415 V~/=
LEGRAND
Closing coils DMX³ 2500 and 4000 - 415 V~/=
REF. 028845
EAN.
3245060288457
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated control supply voltage AC 50 Hz | 415-480 V |
---|---|
Rated control supply voltage AC 60 Hz | 415-480 V |
Voltage type for actuating | AC |
Built as switching-on coil | Yes |
---|---|
Built as switch-off coil | No |