Coil - Ø150 mm open - use with 260 88 - 1 coil per DPX
LEGRAND
Coil - Ø150 mm open - use with 260 88 - 1 coil per DPX
REF. 026097
EAN.
3245060260972
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Single-phase current converter |
---|---|
Rated primary current | 250 A |
Rated secondary current | 0.5 A |
Overcurrent limiting factor | FS 5 |
Calibrated | Yes |
With shock protection | Yes |
---|---|
Opening diameter | 150 mm |
Snap mounting | No |
Secondary connection | Screw connection |
Number of primary inputs | 1 |