![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/17-15/LG-031916A-WEB-R.jpg?itok=XeEesP6v)
COLSON CABLE TIE 9X265
COLSON
Legrand
COLSON CABLE TIE 9X265
REF. 31916A
EAN.
3414971132191
29,20
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Band width | 9 mm |
---|---|
Length belt/tape/tie | 262 mm |
Tie thickness | 2 mm |
Min. tensile strength | 530 N |
Operating temperature | -40-85 °C |
Mounting temperature | -30-85 °C |
Model | External toothing |
Band closure | Double lock head |
Material | Plastic |
Material quality | Polyamide flame retardant |
Surface protection | Untreated |
---|---|
UV-stable according to ASTM D6779 | Yes |
Halogen free | Yes |
Colour | Black |
Transparent | No |
Fluorescent | No |
Text strip | None |
Solvable fastener | No |
Type of fastening | Dowel |
UL approval | Yes |