Comfort radio kit, wireless chime and doorbell, round, white, 100m radio range and 15 melodies
LEGRAND
Comfort radio kit, wireless chime and doorbell, round, white, 100m radio range and 15 melodies
REF. 094252
EAN.
3414971067196
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing colour | White |
---|---|
Housing material | Plastic |
Loudness | 75 dB |
Nominal voltage | 4.5-4.5 V |
Degree of protection (IP) | IP20 |
Type of current | DC |
Built-in battery | Yes |
Mounting method | Surface mounted |
Wireless | Yes |
Max. transmission range | 100 m |
Width | 105 mm |
Height | 105 mm |
Depth | 35 mm |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -20-50 °C |
Storage temperature | -20-50 °C |
RAL-number | 9003 |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Other |
---|---|
Label space/information surface | Yes |
With complemantary luminous signal | No |
Contains Batteries and/or Accumulator | Yes |
Number of ringtones | 15 |
IEC code (Pack1) | CR2032 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Lithium button (battery) |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 3 |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
Connected object | No |
Operating method | RF |
Application store for download | Not applicable |
With voice command | No |
Interoperable connection Protocol | No |
Connectable by Internet box | No |