![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-369570-WEB-EMB-R.jpg)
Complete ONE FAMILY kit with colour 7" video indoor unit with handset and Entrance Panel, with rain-shield.
LEGRAND
Complete ONE FAMILY kit with colour 7" video indoor unit with handset and Entrance Panel, with rain-shield.
REF. 369570
EAN.
3414970829573
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
With video | Yes |
---|---|
Number of indoor stations | 4 |
Number of outdoor stations | 4 |
Installation technique | Multi-wire system |
Mounting method indoor station | Flush-mounted |
Colour indoor station | White |
Mounting method outdoor station | Other |
Material outdoor station | Other |
Colour outdoor station | Silver |
Expandable to max. number of indoor stations | 0 |
Expandable to max. number of outdoor stations | 0 |
Picture system | PAL |
Can be connected to smartphone | No |
Internal communication | Yes |
Hands free | No |
With day/night function | No |
Opening angle camera | 80 ° |
Zoom, pan/tilt function | No |
With memory function | No |
Manual adjustable camera | Yes |
Label space/information surface | Yes |
Hearing aid compatible | No |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Width | 54 mm |
Height | 119 mm |
Depth | 40 mm |
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP54 |
Operating / setting temperature | -15-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Nominal voltage | 12-24 V |
---|---|
Supply current | 1-1 A |
Frequency | 50-60 Hz |
Sound level | 82 dB |
Standby consumption | 10 mA |
Halogen free | No |
Antimicrobial treatment | No |
Cable nature for connection | Flexible or rigid |
Cable section | 0.28-1.5 mm² |
Fitted with USB plug | No |
Fitted with rainproof plate protection | Yes |
With complemantary luminous signal | Yes |
Mounting method | Other |
Vertical fixing center distance | 1600-1650 mm |
Horizontal fixing center distance | 50-100 mm |
Control mode | Wired |
Contains Batteries and/or Accumulator | No |
Additional unit | Yes |
Loudness setting | Yes |
Addressable | No |
Door entry system with mobile application | No |
Number of ringtones | 12 |
Remote opening of gate / Electric door opener | No |
Screen resolution | 852x480 |
Screen brightness setting | Yes |
Screen contrast setting | Yes |
Memory video function | No |
Camera type | Fixed |
Max distance between internal and external unit | 100 m |
Communication rank type | Other |
IEC code (Pack1) | Not applicable |
Battery ou Accumulator (Pack1) | Not applicable |
Element Composition (Pack1) | Not applicable |
Connected object | No |