Connection plate for XL³ S 630 and 4000 enclosures - for 630 A aluminium busbar
LEGRAND
Connection plate for XL³ S 630 and 4000 enclosures - for 630 A aluminium busbar
REF. 037384
EAN.
3414971085473
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Width | 100 mm |
Height | 30 mm |
Depth | 10 mm |
Material | Metal |
---|---|
Colour | Grey |
Operating / setting temperature | -20-105 °C |
Storage temperature | -20-70 °C |