Skip to main content
Logo print

Copper-clad aluminum bar 630A - 524 mm² - length 1780 mm - C profile

XL³ LEGRAND

Copper-clad aluminum bar 630A - 524 mm² - length 1780 mm - C profile

REF. 037354 EAN. 3245060373542
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated current In 630 A
Model Profile
Length 1750 mm
Width 40 mm
Height 30 mm
Flexible No
Surface protection Tinned