![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-30/040187-LEGRAND-1000.jpg?itok=vdkSOact)
Cord switch - 2P - 2 A - 250 V~ - fluorescent - white spotted
Lighting equipment
Legrand
Cord switch - 2P - 2 A - 250 V~ - fluorescent - white spotted
REF. 40187
EAN.
3245060401870
701,30
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cord switch |
---|---|
Method of operation | Rocker |
Type of load | Inductive load |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
---|---|
Colour | White |
RAL-number (similar) | 9003 |
Nominal voltage | 250 V |
Nominal current | 2 A |
Power | 500-500 W |