Crosspieces (2) XL³ 4000 - adjustable - L. 850 mm
LEGRAND
Crosspieces (2) XL³ 4000 - adjustable - L. 850 mm
REF. 020553
EAN.
3245060205539
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 975 mm |
Width | 975 mm |
---|---|
Material | Metal |
Documentation
SELECT AN ACTION