Crosspieces (2) XL³ 4000 - fixed - L. 850 mm
LEGRAND
Crosspieces (2) XL³ 4000 - fixed - L. 850 mm
REF. 020523
EAN.
3245060205232
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 975 mm |
Width | 975 mm |
---|---|
Material | Metal |
Documentation
3 documents
Agreement
LOVAG-IT 13.045
(0.12 Mo)
Agreement
LOVAG-IT 12.017
(0.13 Mo)
Agreement
LOVAG-IT 12.019
(0.59 Mo)
SELECT AN ACTION