Cutting rail C-profile - L. 2 m
Atlantic & Marina
LEGRAND
Cutting rail C-profile - L. 2 m
REF. 038971
EAN.
3245060389710
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Profile rail |
---|---|
Width | 27 mm |
Height | 15 mm |
Depth | 2000 mm |
---|---|
Material | Metal |
Colour | Zinc |