Delayed noiseless pulse operated latching relay CX³ 1P-16A - 250V~-1 NO contact - control coil voltage 230V~ - 1 module
CX³
LEGRAND
Delayed noiseless pulse operated latching relay CX³ 1P-16A - 250V~-1 NO contact - control coil voltage 230V~ - 1 module
REF. 412401
EAN.
3245064124010
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Function | Electronic with release delay |
---|---|
Mounting method | DIN rail |
Width in number of modular spacings | 1 |
Built-in depth | 44 mm |
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 0 |
---|---|
Number of contacts as change-over contact | 0 |
Control voltage 1 | 210-250 V |
Type of control voltage 1 | AC |
Frequency control voltage 1 | 50-60 Hz |
Documentation
3 documents
Agreement
VDE-40026508
(0.68 Mo)
Agreement
OC / CB-DE1-66722/M1
(0.11 Mo)
Agreement
NF-NF012_4318
(0.67 Mo)
SELECT AN ACTION