Division partition for universal Aluminium trunking 50x150mm and 50x195mm. Height 50mm
DLP
LEGRAND
Division partition for universal Aluminium trunking 50x150mm and 50x195mm. Height 50mm
REF. 011106
EAN.
3245060111069
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | 1-fold |
---|---|
Suitable for duct depth | 50 mm |
Type of fastening | Snap on |
Length | 2000 mm |
Material | Aluminium |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
---|---|
Operating / setting temperature | 15-60 °C |
Colour | Other |
Degree of impact strength (IK) | Other |
Width | 16.5 mm |
Height | 45.8 mm |
Storage temperature | -25-60 °C |