Domestic cartridge fuse - cylindrical type 8.5 x 31.5 - 20 A - with indicator
Legrand
Domestic cartridge fuse - cylindrical type 8.5 x 31.5 - 20 A - with indicator
REF. 12420
EAN.
3245060124205
200,90
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 8.5 mm |
---|---|
Size | 8x32 mm |
Voltage type | AC |
Depth | 31.5 mm |
Rated voltage | 250 V |
Utilization category | Other |
Rated current | 20 A |
Type of fuse status indicator | Top fuse status indicator |
---|---|
Model | Ceramic fuse |
Breaking capacity | 20 kA |
Power loss at rated current | 1.7 W |
Rated operating frequency | 50-60 Hz |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |