DPX3 160/250 DIRECT ROTARY HANDLE DIRECT STANDARD BLACK
LEGRAND
DPX3 160/250 DIRECT ROTARY HANDLE DIRECT STANDARD BLACK
REF. 420160
EAN.
3414971010659
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | Black |
---|---|
Suitable for emergency stop | No |
With extension shaft | No |
Suitable for power circuit breaker | Yes |
Suitable for switch disconnector | Yes |
Width | 57.5 mm |
Height | 92 mm |
---|---|
Depth | 77.5 mm |
Operating / setting temperature | -25-70 °C |
Storage temperature | -25-70 °C |
Halogen free | Yes |