![](/modules/custom/legrand_ecat/assets/img/no-image.png)
DSX Shorting links ECO Frame 2 (160A) 3P - DIN
DSX TSE 160
LEGRAND
DSX Shorting links ECO Frame 2 (160A) 3P - DIN
REF. 424211
EAN.
3414971979109
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Connecting bridge |
---|---|
Width | 64 mm |
Height | 45 mm |
Depth | 48 mm |
Operating / setting temperature | 40-50 °C |
---|---|
Storage temperature | -50-70 °C |
Colour | Grey |
Halogen free | Yes |