![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-30/060121-LEGRAND-1000.jpg?itok=T7xRZzQp)
E 27 lampholder - 4 A - 250 V~ - insulating - 100 W - screw connection
Lighting equipment
Legrand
E 27 lampholder - 4 A - 250 V~ - insulating - 100 W - screw connection
REF. 60121
EAN.
3245060601218
252,70
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Illumination lamp holder |
---|---|
Material | Plastic |
Colour | White |
Lamp holder | E27 |
With starter insertion | No |
Type of fastening | Other |
Nipple thread | Other |
---|---|
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |