![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-30/060130-LEGRAND-1000.jpg?itok=XbakCcpn)
E 27 lampholder - 4 A - 250 V~ - porcelain - protective skirt - white
Lighting equipment
Legrand
E 27 lampholder - 4 A - 250 V~ - porcelain - protective skirt - white
REF. 60130
EAN.
3245060601300
1 475,10
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Illumination lamp holder |
---|---|
Material | Other |
Depth | 45 mm |
Colour | White |
With starter insertion | No |
Type of fastening | Other |
Lamp holder | E27 |
Nipple thread | Other |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
With bracket | No |
Width | 50 mm |
Height | 45 mm |
---|---|
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-160 °C |
Storage temperature | -5-160 °C |
Voltage type | AC |
Nominal voltage | 0-500 V |
Supply current | 0-4 A |
Frequency | 50-60 Hz |
Mandatory neutral | Yes |
Halogen free | Yes |
Terminals capacity | 1.5-1.5 mm² |
Cable nature for connection | Flexible or rigid |