![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-00/041651-LEGRAND-1000.jpg?itok=sk6HUvUe)
Electromechanical chime - 230 V~ chime
Other chimes
Legrand
Electromechanical chime - 230 V~ chime
REF. 41651
EAN.
3245060416515
1 761,90
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing colour | Other |
---|---|
Housing material | Plastic |
Loudness | 75 dB |
Nominal voltage | 127-127 V |
Degree of protection (IP) | IP20 |
---|---|
Type of current | AC |
Built-in battery | No |
Connected object | No |