Electromechanical chime - 230 V~ chime with transformer
LEGRAND
Electromechanical chime - 230 V~ chime with transformer
REF. 041652
EAN.
3245060416522
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing colour | Other |
---|---|
Housing material | Plastic |
Loudness | 75 dB |
Nominal voltage | 8-8 V |
Degree of protection (IP) | IP20 |
---|---|
Type of current | DC |
Built-in battery | No |
Connected object | No |