![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-00/041538-LEGRAND-1000.jpg?itok=oMWGBcuP)
Electromechanical siren - IP30 - IK05 - 110 V~ - 70 W- 400 mA
Legrand
Electromechanical siren - IP30 - IK05 - 110 V~ - 70 W- 400 mA
REF. 41538
EAN.
3245060415389
13 623,30
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing colour | Black |
---|---|
Housing material | Plastic |
Loudness | 105 dB |
Frequency sound signal | 50-60 Hz |
Nominal voltage | 90-120 V |
Type of current | AC |
Degree of protection (IP) | IP30 |
Electricity consumption | 0.4 A |
Radio-controlled | No |
---|---|
Height | 103 mm |
Depth | 103 mm |
Degree of impact strength (IK) | IK05 |
Operating / setting temperature | -10-55 °C |
Frequency | 50-60 Hz |
Connection type | Screwed terminal |
Mounting method | Surface mounted/recessed mounted |