![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-00/041532-LEGRAND-1000.jpg?itok=JhNQxT4B)
Electromechanical siren - IP30 - IK05 - 12 V= - 11 W- 889 mA
Legrand
Electromechanical siren - IP30 - IK05 - 12 V= - 11 W- 889 mA
REF. 41532
EAN.
3245060415327
7 995,90
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Housing colour | Black |
---|---|
Housing material | Plastic |
Loudness | 98 dB |
Nominal voltage | 12-12 V |
Type of current | DC |
---|---|
Degree of protection (IP) | IP30 |
Radio-controlled | No |