Skip to main content
Logo print

Eloe - 2 gang shutter push button with 2 inputs, 2 outputs - White

Eloe LEGRAND

Eloe - 2 gang shutter push button with 2 inputs, 2 outputs - White

REF. 618016 EAN. 3414972263467
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

For roller blinds Yes
Assembly arrangement Basic element with housing top
Model 1-pole push button
Number of poles 1
Method of operation Rocker
With electrical locking No
Mechanical controllable Yes
Electronic controllable No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Type of fastening Mounting with screw
Connection type Screwed terminal
Colour White
RAL-number (similar) 9003
Transparent No
Label space/information surface Yes
Suitable for degree of protection (IP) IP20
Rated current 6 A
Nominal voltage 250 V
Number of buttons 2
Device width 86 mm
Device height 86 mm
Device depth 35.8 mm
Built-in depth 19.5 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Degree of impact strength (IK) IK04
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Terminal marking indication Yes
Antimicrobial treatment No
Number of terminals 4
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²
Contains Batteries and/or Accumulator No

Documentation

2 documents
Agreement
Agreement
OC / CB-CN56380 (0.35 Mo)