End cap for universal Aluminium trunking 50x150 with 2 covers width 65mm
DLP
LEGRAND
End cap for universal Aluminium trunking 50x150 with 2 covers width 65mm
REF. 011160
EAN.
3245060111601
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 150 mm |
---|---|
Depth | 50 mm |
Model | Symmetric |
Suitable for | Left/right |
Joint cover | Yes |
Type of fastening | Screw-on |
Material | Plastic |
Material quality | Other |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Other |
Colour | Other |
With protective foil | No |