End cap for universal Aluminium trunking 65x105 with cover width 85mm
DLP
LEGRAND
End cap for universal Aluminium trunking 65x105 with cover width 85mm
REF. 011159
EAN.
3245060111595
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 105 mm |
---|---|
Depth | 65 mm |
Model | Symmetric |
Suitable for | Left/right |
Joint cover | Yes |
Type of fastening | Screw-on |
Material | Plastic |
Material quality | Other |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Other |
Colour | Other |
With protective foil | No |