Extended front terminals (4) - for DPX 1250/1600 - 1600 A
LEGRAND
Extended front terminals (4) - for DPX 1250/1600 - 1600 A
REF. 026268
EAN.
3245060262686
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Busbar thickness | 12-24 mm |
---|---|
Busbar width | 50-50 mm |
Suitable for | Flat rail |
Width clamp | 50 mm |
Max. conductor cross section | 600 mm² |
Max. rated operation current Ie | 1600 A |
---|---|
Suitable for round conductor connection | No |
Suitable for sector conductor connection | Yes |
Suitable for strip conductor connection | No |