Extended front terminals (4) - for DPX 630
LEGRAND
Extended front terminals (4) - for DPX 630
REF. 026247
EAN.
3245060262471
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 4 |
---|---|
Connection type | Screwing |
Mounting method | Screw |
Contact safe | No |
Height | 99 mm |
---|---|
Width | 30 mm |
Depth | 20 mm |