External cable sleeve for XL3 S 630 enclosures usable faceplate height 1350 mm
XL³ S 630
LEGRAND
External cable sleeve for XL3 S 630 enclosures usable faceplate height 1350 mm
REF. 337560
EAN.
3414970898173
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 350 mm |
Suitable for enclosure building height | 1350 mm |
Width | 350 mm |
Height | 1350 mm |
---|---|
Material | Metal |
Colour | Black |
RAL-number | 7016 |
Documentation
5 documents
Agreement
LOVAG-IT 18.129
(0.57 Mo)
Agreement
LOVAG-IT 18.002
(0.6 Mo)
Agreement
LOVAG-IT 18.130
(0.56 Mo)
Agreement
LOVAG-IT 18.138
(1.11 Mo)
Agreement
LOVAG-IT 17.083-R01
(1.13 Mo)
SELECT AN ACTION