External neutral DMX³ 6300 mpx.10
DMX³ 6300
LEGRAND
External neutral DMX³ 6300 mpx.10
REF. 028197
EAN.
3414972327220
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Neutral terminal |
---|---|
Accessory | Yes |
Spare part | No |
Width | 267 mm |
Height | 212 mm |
Depth | 110 mm |
---|---|
Operating / setting temperature | -25-70 °C |
Storage temperature | -25-85 °C |
Colour | Multi-coloured |
Halogen free | Yes |