![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/17-15/LG-078604-WEB-R.jpg?itok=unndegub)
Faceplate Mosaic - for single Keystone connector - 2 modules - white
PROGRAMME MOSAIC
Legrand
Faceplate Mosaic - for single Keystone connector - 2 modules - white
REF. 78604
EAN.
3245060786045
680,70
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Central cover plate |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | Yes |
Outlet direction | Straight |
Imprintable label | With indication plate |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9003 |
Transparent | No |
---|---|
Type of fastening | Engage (snap) |
Number of modules (module system) | 2 |
With buses/couplings | No |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK03 |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 20.5 mm |
Min. depth of built-in installation box | 30 mm |
Built-in depth | 8.5 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |