Skip to main content
Logo print

Fibre optic cable OM3 Loose Tube 12 Cores Outdoor Corrugated Steel Tape

LCS³ LEGRAND

Fibre optic cable OM3 Loose Tube 12 Cores Outdoor Corrugated Steel Tape

REF. 032541 EAN. 3414970965066
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of fibres 12
Type of tube Loose tube
Number of fibres per tube 12
Fibre type Multi mode 50/125
Category OM3
With strain relief No
With rodent protection Yes
Material outer sheath Other
Specification material outer sheath Polyethylene (PE)
Colour outer sheath Black
Longitudinal water blocking cable No
Radial water blocking cable Yes
Cable metal free No
Cable geometry Round
Flame retardant according to IEC 60332-1-2 No
Flame retardant according to IEC 60332-3-21 (Cat A F/R) No
Flame retardant according to IEC 60332-3-22 (Cat A) No
Flame retardant according to IEC 60332-3-23 (Cat B) No
Flame retardant according to IEC 60332-3-24 (Cat C) No
Flame retardant according to IEC 60332-3-25 (Cat D) No
Low smoke according to EN IEC 61034-2 No
Halogen free according to EN IEC 60754-1 No
Halogen free according to EN IEC 60754-2 No
Halogen free according to EN IEC 60754-3 No
Reaction-to-fire according to EN 13501-6: Class None
Reaction-to-fire according to EN 13501-6: Smoke production None
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles None
Reaction-to-fire according to EN 13501-6: Acidity None
Circuit integrity according to IEC 60331-23 No
Circuit integrity according to IEC 60331-25 None
Circuit integrity according to EN 50200 None
Oil resistant according to EN IEC 60811-404 No
Resistant to chemicals No
UV resistant Yes
Cable width approx. 8.5 mm
Cable height approx. 8.5 mm
Outer diameter approx. 8.5 mm
Min. permitted bending radius, stationary application/permanent installation 85 mm
Max. tensile strength during installation 3 kN
Suitable for underground installation No
Blow in No
Weight 75 kg/km
Fibre optic cable colour coding according to S-12 Skanova standard No
Operating / setting temperature -40-70 °C
Storage temperature -40-70 °C