Fibre optic cassette - pre-equipped with 12 pigtails and 1 LC duplex block for 12 fibres - singlemode OS2
LCS³
LEGRAND
Fibre optic cassette - pre-equipped with 12 pigtails and 1 LC duplex block for 12 fibres - singlemode OS2
REF. 032187
EAN.
3414971400474
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Category | OS2 |
---|---|
Connection type front side | LC-Duplex |
Number of connectors front side | 12 |
Connection type backside | Other |
Number of connectors rear side | 0 |
Colour | Black |
Crossed | No |
---|---|
Width | 110.3 mm |
Height | 43.7 mm |
Depth | 185 mm |
Operating / setting temperature | -10-60 °C |
Storage temperature | -10-60 °C |