Fibre optic cassette - pre-equipped with 6 pigtails and 1 SC duplex block for 6 fibres - multimode OM3
LCS³
LEGRAND
Fibre optic cassette - pre-equipped with 6 pigtails and 1 SC duplex block for 6 fibres - multimode OM3
REF. 032180
EAN.
3414971400337
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Category | OM4 |
---|---|
Connection type front side | SC duplex |
Number of connectors front side | 6 |
Connection type backside | Other |
Number of connectors rear side | 0 |
Colour | Black |
Crossed | No |
---|---|
Width | 110.3 mm |
Height | 47.3 mm |
Depth | 185 mm |
Storage temperature | -10-60 °C |