Fibre optic cassette - preterminated MTP to 12 LC - singlemode OS2 - polarity A/C
LCS³
LEGRAND
Fibre optic cassette - preterminated MTP to 12 LC - singlemode OS2 - polarity A/C
REF. 032149
EAN.
3414971420250
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Category | OS2 |
---|---|
Connection type front side | LC-Duplex |
Number of connectors front side | 12 |
Connection type backside | MTP-M |
Number of connectors rear side | 1 |
Colour | Black |
Crossed | No |
Width | 110.3 mm |
---|---|
Height | 43.7 mm |
Depth | 200 mm |
Operating / setting temperature | -10-60 °C |
Storage temperature | -10-60 °C |
Halogen free | Yes |
Label space/information surface | Yes |