Finishing panel for XL³ 6300 enclosure - IP30 - 1300 x 2000 mm
LEGRAND
Finishing panel for XL³ 6300 enclosure - IP30 - 1300 x 2000 mm
REF. 021148
EAN.
3245060211486
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 1425 mm |
Suitable for enclosure building height | 2200 mm |
Width | 200 mm |
---|---|
Height | 1300 mm |
Material | Metal |