Fixed shelf Linkeo 2U depth 360mm screw fixing on 2 x 19 inches uprights
Linkeo
LEGRAND
Fixed shelf Linkeo 2U depth 360mm screw fixing on 2 x 19 inches uprights
REF. 646502
EAN.
3245066465029
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Supporting plate for monitor |
---|---|
Suitable for enclosure building width | 482.6 mm |
Suitable for enclosure building height | 88.9 mm |
Suitable for enclosure building depth | 300 mm |
Width | 486 mm |
Height | 88 mm |
Depth | 360 mm |
---|---|
Material | Metal |
Colour | Black |
RAL-number | 9005 |
Halogen free | Yes |