Fixing plate - for mounting DMX³ 6300 3P/4P fixed version in XL³ 6300 enclosure
LEGRAND
Fixing plate - for mounting DMX³ 6300 3P/4P fixed version in XL³ 6300 enclosure
REF. 021138
EAN.
3245060211387
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Suitable for enclosure building width | 1425 mm |
Suitable for enclosure building height | 2200 mm |
---|---|
Material | Metal |