Flat angle for universal Aluminium trunking 50x150mm with cover width 85mm
DLP
LEGRAND
Flat angle for universal Aluminium trunking 50x150mm with cover width 85mm
REF. 011245
EAN.
3245060112455
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 105 mm |
---|---|
Depth | 50 mm |
Number of covers | 0 |
Direction | Rising/descending |
Symmetric | Yes |
Model | Base unit and cover |
Angle | 90-90 ° |
Material | Plastic |
Material quality | Polyvinyl chloride (PVC) |
Halogen free | No |
---|---|
Antimicrobial treatment | No |
Surface protection | Other |
Colour | Other |
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Spanned |
With cable fixing clip | No |