Flat junction for DLP universal trunking (for tap-off to a 80mm wide profile)
DLP
LEGRAND
Flat junction for DLP universal trunking (for tap-off to a 80mm wide profile)
REF. 010735
EAN.
3245060107352
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 54 mm |
---|---|
Width branch | 80 mm |
Number of covers | 1 |
Cover width 1 | 65 mm |
Symmetric | Yes |
Model | Other |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
RAL-number | 9003 |
---|---|
With protective foil | No |
With duct connector | Yes |
Bottom perforation | No |
Mounting method cover | Spanned |
With cable fixing clip | No |
Degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -5-60 °C |
Height | 90 mm |
Depth | 50 mm |
Storage temperature | -25-60 °C |