Flat junction for universal Aluminium trunking 50x105mm to another 50x105mm/150mm/195mm with cover 85mm
DLP
LEGRAND
Flat junction for universal Aluminium trunking 50x105mm to another 50x105mm/150mm/195mm with cover 85mm
REF. 011251
EAN.
3245060112516
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width branch | 105 mm |
---|---|
Number of covers | 0 |
Symmetric | Yes |
Model | Base unit and cover |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Other |
---|---|
Colour | Other |
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Spanned |
With cable fixing clip | No |
Depth | 50 mm |