Flat support plates for Arteor mechanism for 6 modules - 2 x 3 modules
Arteor™
LEGRAND
Flat support plates for Arteor mechanism for 6 modules - 2 x 3 modules
REF. 689677
EAN.
3245066896779
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of appliances to build in | 2 |
---|---|
Number of conduit inlets | 0 |
Length | 237 mm |
Width | 77 mm |
Depth | 10 mm |
---|---|
Model | Support shape |
Mounting method installation unit | Screwing |
Material | Metal |
Documentation
SELECT AN ACTION