Skip to main content
Logo print

Flush mounting box Batibox - 1 gang - depth 58 mm - concrete

BOITES D ENCASTREMENT POUR APPAREILLAGE Legrand

Flush mounting box Batibox - 1 gang - depth 58 mm - concrete

REF. 81940 EAN. 3245060819408
157,30
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Concrete building
Shape Round
Construction type Device connection box (round/square)
Model Single
Equipped with None
Diameter 64 mm
Width 78 mm
For number of electric fittings 2
Mounting switching equipment Screwing
With screws Yes
For tube diameter 20/25 mm
Suitable for cable diameter 20-25 mm
Pipe locking No
Inlet from the rear Yes
Number of inlets 5
Material Plastic
Halogen free Yes
Surface protection Untreated
Colour Grey
Degree of protection (IP) IP20
Cover model None
Cover attachment Other
Sealable No
Circuit integrity None
With screening No
Air tight No
Max. conductor cross section 0 mm²
Number of poles of the clamp 0
Clamp position fixed No
Luminaire hook mounting No
Nozzle None
Degree of impact strength (IK) IK04
Operating / setting temperature -5-40 °C
Storage temperature -5-60 °C