![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/15-45/081855-LEGRAND-1000.jpg?itok=YL2Tzpob)
Flush mounting box - for Grid system - 4x3 gang - for 24 modules
GRIDSWITCH (UK)
Legrand
Flush mounting box - for Grid system - 4x3 gang - for 24 modules
REF. 81855
EAN.
3245060818555
6 885,90
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Facing brickwork |
---|---|
Shape | Rectangular |
Construction type | Other |
Model | Other |
Provided with revolving ring | No |
Equipped with | None |
Width | 194 mm |
Depth | 54-54 mm |
Mounting switching equipment | Screwing |
With screws | No |
Housing feed-through by break-out opening | Yes |
Housing feed-through by seal membrane | Yes |
Housing feed-through by nozzle | No |
Housing feed-through by step membrane | No |
For tube diameter | 25 mm |
Pipe locking | No |
Pipe locking optional | No |
Inlet from the rear | No |
Number of inlets | 14 |
Material | Steel |
---|---|
Halogen free | Yes |
Surface protection | Continuously galvanized |
Colour | Grey |
Degree of protection (IP) | IP20 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
With screening | No |
Air tight | No |
Number of poles of the clamp | 2 |
Clamp position fixed | Yes |
Luminaire hook mounting | No |
Nozzle | None |
Special application | None |
Vertical fixing center distance | 213.6-226.4 mm |
Horizontal fixing center distance | 146.8-153.2 mm |
Cable support | Not applicable |