![](/sites/g/files/ocwmcr596/files/styles/product_slider/public/ecat_assets/15-11-2023/16-45/001443-LEGRAND-1000.jpg?itok=BMhbP8aE)
Flush-mounting cabinet Nedbox - metal door white RAL 9010 - 3 rows - 36+6 modules
Legrand
Flush-mounting cabinet Nedbox - metal door white RAL 9010 - 3 rows - 36+6 modules
REF. 1443
EAN.
3245060014438
18 544,80
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Flush-mounted |
---|---|
Number of rows | 3 |
Width in number of modular spacings | 12 |
Type of covering | Door |
Cover model | Closed |
Type of door | Single |
Transparent cover/door | No |
Signal passing door | Yes |
With lock | No |
Type of closure | Other |
Housing material | Steel |
Built-in depth | 87 mm |
Built-in height | 551 mm |
Built-in width | 326 mm |
Inner depth | 47.5 mm |
Earthing terminal block | Yes |
Neutral terminal block | Yes |
---|---|
DIN-rail | Yes |
With mounting plate | No |
Extension possible | No |
EMC-version | No |
Colour | White |
RAL-number | 9003 |
Degree of protection (IP) | IP30 |
Height | 555 mm |
Width | 330 mm |
Depth | 90 mm |
Enclosure capacity (Nb of modules) | 36 |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-40 °C |
Storage temperature | -20-70 °C |
Fitted with rainproof plate protection | No |