Flush-mounting frame URA ONE - for vertical signalling plate Cat.No 6 616 64
LEGRAND
Flush-mounting frame URA ONE - for vertical signalling plate Cat.No 6 616 64
REF. 661665
EAN.
3414970371973
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Colour | White |
Material | Plastic |
Length | 250 mm |
---|---|
Width | 150 mm |
Height | 90.5 mm |